Показано 218 продуктів
Опц.пл. VLT® Safety Option MCB 141
Доповнює функцію Safe Torque Off приводів VLT® додатковими
функціями безпеки: Безпечний зупин 1 (SS1),
безпечно обмежена швидкість (SLS), безпечна максимальна
швидкість (SMS) і контроль безпечної швидкості (SSM).
Монт. компл. д. опції C, 60 мм, A2/A3
VLT® Mounting kit for enclosure sizes A2 and A3.
Must be used when retrofitting 1 pc. of the following MCO options,
together with MCB 113 Extended relay card (Located in MCO slot):
MCO 305 Programmable Motion Controller
MCO 350 Synchronizing Controller
MCO 351 Positioning controller
MCO 360 Salt Controller
MCO 361 Lift Controller
Product group: R
Монт. компл. д. опції C, A5
VLT® Mounting kit for enclosure size A5.
To be used when retrofitting the following MCO options:
MCO 102 Advanced Cascade Control
MCO 305 Programmable Motion Controller
MCO 350 Synchronizing Controller
MCO 351 Positioning controller
MCO 360 Salt Controller
MCO 361 Lift Controller
MCB 113 Extended relay card (Located in MCO slot)
Product group: R1
Бездротова панель управління LCP 103
With VLT® Wireless Communication Panel LCP 103 you can communicate with
MyDrive® Connect - an app that can be downloaded for iOS and Android
based smartphones. MyDrive® Connect makes commissioning easy,
monitor and maintain tasks on your frequency converter. VLT® Wireless
Communication Panel LCP 103 shows the current status of the drive (On,
Warning, Alarm, Wifi connection) via built-in LED. Detailed
information is also available using MyDrive® Connect. Here
do you have access to i.a. status, menu and alerts. You can also see graphs
over the latest available data.
The new VLT® Wireless Communication Panel LCP 103 allows you to
wireless communication to the following drives:
- VLT® HVAC Drive FC 102
- VLT® Refrigeration Drive FC 103
- VLT® AQUA Drive FC 202
- VLT® AutomationDrive FC 302
[!] Note!
LCP 103 only works on frequency converters produced in 2018 (White USB
stik).
Product group: R1