Пл. VLT® Relay Option MCB 105, без покр.
130B1110
Relay extension for FC 100 and FC 300. Extension with 3 additional load relays
(changeover contacts), easy to retrofit thanks to modular technology.
Max. Load 240V AC (resistive): 2 A
Max. Load 240V AC (Cos Phi 0.4): 0.2 A
Max. Load 24V DC (ohmic): 1 A
Max. Load 24V DC (inductive): 0.1 A