Бездротова панель управління LCP 103

134B0460

With VLT® Wireless Communication Panel LCP 103 you can communicate with
MyDrive® Connect - an app that can be downloaded for iOS and Android
based smartphones. MyDrive® Connect makes commissioning easy,
monitor and maintain tasks on your frequency converter. VLT® Wireless
Communication Panel LCP 103 shows the current status of the drive (On,
Warning, Alarm, Wifi connection) via built-in LED. Detailed
information is also available using MyDrive® Connect. Here
do you have access to i.a. status, menu and alerts. You can also see graphs
over the latest available data.
The new VLT® Wireless Communication Panel LCP 103 allows you to
wireless communication to the following drives:
- VLT® HVAC Drive FC 102
- VLT® Refrigeration Drive FC 103
- VLT® AQUA Drive FC 202
- VLT® AutomationDrive FC 302
[!] Note!
LCP 103 only works on frequency converters produced in 2018 (White USB
stik).
Product group: R1

Інформація про продукт

Вага брутто 0.086 kg
Bага нетто 0.086 kg
Об'єм 0 l

ACCESSORIES FC 103 SERIES

Серія VLT Refrigeration Drive

Options

Options Control related options

Аксесуари

Запасні частини

Заміна

Заміна

Заміна

Сервіси

Програмне забезпечення

Software and firmware to extend functionality