Пл.VLT®Gener.Purp. I/O MCB101,без покр.
130B1125
MCB 101 - Advanced I / O option
Expands the number of freely programmable Control inputs and outputs around the following I / Os:
- 3 digital inputs opto-decoupled 0 - 24 V.
- 2 analog inputs 0 - 10 V.
- 2 digital outputs NPN / PNP switchable 24 V
- 1 analog output 0/4 - 20 mA