Пл. VLT® Relay Option MCB 105, з покр.
130B1210
Relay extension for FC 100 and FC 300.
Extension with 3 additional load relays (changeover contacts),
easy to retrofit thanks to modular technology.
Painted version for harsh environments,
easy to retrofit thanks to modular technology.
Max. Load 240V AC (resistive): 2 A
Max. Load 240V AC (Cos Phi 0.4): 0.2 A
Max. Load 24V DC (ohmic): 1 A
Max. Load 24V DC (inductive): 0.1 A