Airflow Sensor TF65 PT1000 Temperature

134B9412

DUCT TEMPERATURE SENSOR TF 65
The TF 65 temperature measuring transducer is a PT1000 class B
resistance sensor with passive output. Measuring range from –30...+150 °
C. In a resistant IP67 plastic housing and M16 cable gland for cable
connection and a straight protective measuring tube and a mounting
flange.
Sensor type: PT1000 class B (DIN EN 60751) 1000ohm at 0°C ± 0,3 K
Measuring range: –30...+150 °C/ –22...+302 °F
Ambient temperature: –20...+100 °C / –4...+212 °F
Testing current: < 0.6 mA
Insulating resistance: 100 M#, at +20 °C (500V DC)
Connection type: 2-wire connection
Measuring tube: stainless steel, V4A (1.4571), Ø 6 mm, inserted length =
300 mm / 11.8 in
T1-IP67 plastic housing with a M16 cable glands and a mounting flange.
Housing dimensions: 72 x 64 x 37.8 mm / 2.83 x 2.52 x 1.49 in

Інформація про продукт

Вага брутто 0.275 kg
Bага нетто 0.15 kg
Об'єм 3.37 l
EAN 5715253547107

SPARE PARTS FC 103 SERIES

Серія VLT Refrigeration Drive

ACCESSORIES FC 103 SERIES

Серія VLT Refrigeration Drive

Options

Options Control related options

Аксесуари

Запасні частини

Заміна

Заміна

Заміна

Сервіси

Програмне забезпечення

Software and firmware to extend functionality