LD-302P5K5TAE20H1BXXXXXS018XAXBXCXXXXDX
134U5962
Frequency converter
LD-302P5K5TAE20H1BXXXXXS018XAXBXCXXXXDX
Lift Drive LD-302
(P5K5) 5.5 KW / 7.5 HP
Three phase 380 - 400 VAC (E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
Brake chopper
No Loc. Cont. Panel
Not coated PCB No Mains Option
Lift Drive
Frame: A3
No A Option No B Option
No C1 option No D option
Other options according to Model code
Model code:
LD-302P5K5TAE20H1BXXXXXS018XAXBXCXXXXDX
The VLT® AutomationDrive represents a single drive concept that controlsthe entire range of operations from ordinary to servo like applicationson any machine or production line.