MCO 305 SyncPos-Option coated FC300

130B1234

Integrated and programmable motion controller for VLT ® AutomationDrive FC 301 and FC 302
- Adds additional functionality and flexibility as it is a freely programmable module
- Optimized for all types of positioning and synchronization applications
- Make your own program specially adapted to your application
Contains:
- synchronization (electronic shaft), positioning and electronic cam control
- 2 inputs support both stepwise and absolute encoders
- 1 encoder output (virtual master function)
10 digital inputs
- 8 digital outputs
- Sends and receives data via fieldbus interface (requires fieldbus option)
- PC software for programming and commissioning
Remember to order the Mounting kit if the above MCO option is required
retrofitted.
130B7530 - Mounting kit for enclosures A2 and A3
130B7531 - Mounting kit for MCO Option,
together with MCB 113, in enclosures A2 and A3
130B1413 - Mounting kit for enclosure B3
130B1414 - Mounting kit for MCO Option,
together with MCB 113, in enclosure B3
130B7532 - Mounting kit for enclosure A5
130B7533 - Mounting kit for all enclosures B, C, D, E and F (B3
excepted)
Danfoss MCO options are not sold without prior advice.
Danfoss can offer help with programming / setting up MCO options.
Contact Danfoss for advice and prices.
Product group: R

產品詳情

總重 0.93 kg
淨重 0.63 kg
Volume 3.791 dm3
EAN 5702427309883

ACCESSORIES FC 300 SERIES

C0 選項 MCO (CX) 無 C0 選項

Options

Options Control related options

Options

DrivePro類別 自助式備用零件
零件
Options Control related options

SPARE PARTS FC 300 SERIES

C 選項軟體 (XX) 無軟體選項
C0 選項 MCO (C4) MCO-305 (SyncPos)

Accessories

Spare Parts

Replacement

Replacement

Replacement

服務

軟體

Software and firmware to extend functionality