The intrinsically safe pressure transmitter program is designed for use in hazardous environments and offers a reliable pressure measurement, even in harsh applications with severe medium influences like cavitation, liquid hammer or pressure peaks. The MBS 4201 and MBS 4251 are Ex ia IIC T5...T4 explosion protected according to the ATEX directive 2014/34/EU. The series come with 4 – 20 mA output signal, absolute or gauge (relative) versions, measuring ranges from 0 – 1 to 0 – 600 bar, plug connection and a wide range of pressure connections. Excellent vibration stability, robust construction, and a high degree of EMC/EMI protection equip the pressure transmitter to meet the most stringent industrial requirements.
顯示 8 產品
壓力傳感器, MBS 4201, 0 bar - 1 bar, 0 psi - 14.5 psi
壓力接頭形式: G, 壓力接頭尺寸: 1/2, 規格鍵: MBS 4201-1011-A1AB08-0
壓力傳感器, MBS 4201, 0 bar - 10 bar, 0 psi - 145 psi
壓力接頭形式: G, 壓力接頭尺寸: 1/2, 規格鍵: MBS 4201-2011-A1AB08-0
壓力傳感器, MBS 4201, 0 bar - 25 bar, 0 psi - 362.5 psi
壓力接頭形式: G, 壓力接頭尺寸: 1/2, 規格鍵: MBS 4201-2411-A1AB08-0
壓力傳感器, MBS 4251, 0 bar - 250 bar, 0 psi - 3625 psi
壓力接頭形式: G, 壓力接頭尺寸: 1/2, 規格鍵: MBS 4251-3431-A1AB08-0
壓力傳感器, MBS 4251, 0 bar - 400 bar, 0 psi - 5800 psi
壓力接頭形式: G, 壓力接頭尺寸: 1/2, 規格鍵: MBS 4251-3631-A1AB08-0
壓力傳感器, MBS 4251, 0 bar - 16 bar, 0 psi - 232 psi
壓力接頭形式: G, 壓力接頭尺寸: 1/2, 規格鍵: MBS 4251-2211-A1AB08-0