MBS 5100 / MBS 5150

顯示更多
MBS 5100 / MBS 5150

顯示 60 產品

060N1004

壓力傳感器, MBS 5100, 0 bar - 40 bar, 0 psi - 580 psi

壓力接頭形式: G, 壓力接頭尺寸: 1/4, 規格鍵: MBS 5100-2631-A6CB04-4

060N1005

壓力傳感器, MBS 5100, 0 bar - 10 bar, 0 psi - 145 psi

壓力接頭形式: G, 壓力接頭尺寸: 1/4, 規格鍵: MBS 5100-2011-H3DB04-4

060N1008

壓力傳感器, MBS 5100, 0 bar - 40 bar, 0 psi - 580 psi

壓力接頭形式: G, 壓力接頭尺寸: 1/4, 規格鍵: MBS 5100-2631-H3DB04-4

060N1011

壓力傳感器, MBS 5100, 0 bar - 160 bar, 0 psi - 2320 psi

壓力接頭形式: G, 壓力接頭尺寸: 1/4, 規格鍵: MBS 5100-3231-H3DB04-4

060N1018

壓力傳感器, MBS 5100, 0 bar - 2.5 bar, 0 psi - 36.25 psi

壓力接頭形式: G, 壓力接頭尺寸: 1/4, 規格鍵: MBS 5100-1411-A6CB04-4

060N1019

壓力傳感器, MBS 5100, 0 bar - 4 bar, 0 psi - 58 psi

壓力接頭形式: G, 壓力接頭尺寸: 1/4, 規格鍵: MBS 5100-1611-A6CB04-4

060N1021

壓力傳感器, MBS 5100, 0 bar - 6 bar, 0 psi - 87 psi

壓力接頭形式: G, 壓力接頭尺寸: 1/4, 規格鍵: MBS 5100-1811-A6CB04-4

060N1023

壓力傳感器, MBS 5100, 0 bar - 40 bar, 0 psi - 580 psi

壓力接頭形式: G, 壓力接頭尺寸: 1/4, 規格鍵: MBS 5100-2631-H3CB04-4

060N1024

壓力傳感器, MBS 5100, 0 bar - 10 bar, 0 psi - 145 psi

壓力接頭形式: G, 壓力接頭尺寸: 1/4, 規格鍵: MBS 5100-2011-A6CB04-4

060N1025

壓力傳感器, MBS 5100, 0 bar - 16 bar, 0 psi - 232 psi

壓力接頭形式: G, 壓力接頭尺寸: 1/4, 規格鍵: MBS 5100-2211-A6CB04-4

檢視: