Electrical component, 運行電容

117-7114

運行電容23.5mµF

產品詳情

總重 0.112 Kg
淨重 0.111 Kg
Volume 0.175 Liter
EAN 5702428835022

 

Description 運行電容23.5mµF
Family Electrical component
In scope of WEEE and contain batteries No
Product Name Description Electrical component
REACH Candidate List substances No
品牌技術 Reciprocating accessories
型號 Run capacitor
產品群組 Reciprocating accessories
認証 UL
連接尺寸 [in] 1/4 in
連接尺寸 [mm] 6 mm
電容A電壓 [V] 190 V
電容容量 A 23.5 µF

Accessories

Spare Parts

Replacement

Replacement

Replacement

服務

軟體

Software and firmware to extend functionality