(C20) IP20 / Şasi
uygulanamaz
(C21) IP21/Tip1 Pas. Çel. Soğ. Knl.
Stainless Steel Back Channel IP21/Type 1
(C2H) (C2H) IP21/Tip 1 + Isı.
uygulanamaz
(C5H) IP54/Tip 12 + Isı.
uygulanamaz
(C2M) IP21/Tip1Şb.Gr.Kr- Ps.Çl.Aknl.
Stainless Steel Back Channel IP21/Type 1 + Mains Shield
(C54) IP54 / TİP 12 Pas.Çl.Soğ.Knl.
Stainless Steel Back Channel IP54/Type 12
(C5M) IP21/Tip12Şb.Gr.Kr- Ps.Çl.Sğt.
Stainless Steel Back Channel IP54/Type 12 + Mains Shield
(E00) IP 00 / Şasi
For Cabinet mounting D4 & E2 Frames only
(E20) IP 20 / Şasi
Normal cabinet mounting A, B & C Frames
(E21) IP 21 / Tip 1
For dry room mounting B , C, D and E Frames; A Frames not included
(E2D) IP21 / Tip 1 D1 Kasa???
uygulanamaz
(E2M) IP21 / Şb.Gr.Kr. + Tip 1
uygulanamaz
(E2S) IP20 / Şasi - D3h Kasa
uygulanamaz
(E54) IP54 / Tip 12
uygulanamaz
(E55) IP 55 / Tip 12
IP55 / Type 12 protected against dust and splash water
(E5D) IP54/Tip 12 -D1 Kasa
uygulanamaz
(E5M) IP54/Tip 12+Şb.Gr.Kr.
uygulanamaz
(E5S) IP54/Tip12,N3R Hzr+Isıt
IP54/ Type 12, NEMA 3R ready (stainless steel screws)
(E66) IP 66 / Tip4X
Protection against IP 66 Coated Al housing and heat sink
(H21) (H21) IP21/Tip 1 + Isı.
IP21/Type 1 + Space Heater + Thermostat
(H54) IP54/Tip 12 +Isı.
IP54/Type 12 + Space Heater + Thermostat
(L2A) IP21 w/Kab. Ayd.-NAM,115V Çk.
IP21/Type 1 + Cabinet Light - NAM, 115V power outlet
(L2X) IP21 w/Kab.Ayd.-IEC,230V Çk.
IP21/Type 1 + Cabinet Light - IEC, 230V power outlet
(L5A) IP54 w/Kab.Ayd.-NAM,115V Çk.
IP54/Type 12 + Cabinet Light - NAM, 115V power outlet
(L5X) IP54 w/Kab.Ayd.-IEC,230V Çk.
IP54/Type 12 + Cabinet Light - IEC, 230V power outlet
(P20) IP20 / Şasi P.lı
IP 20/ Chassis enclosure Frame B and C BackPlate for open Drive back
(P21) IP 21 / Tip 1 (P.lı)
IP 21/ Type 1 Frame B & C Backplate for open drive back
(P55) IP 55 / Tip 12 (P.lı)
IP 55/ Type 12 Frame A5, B & C Backplate for open Drive back
(P66) IP 66 / NEMA 4X Arka plaka
IP 66/ Type 4X Frame A5, B & C Backplate for open Drive back
(R2A) IP21+Isı.+Ayd. 115V Güç
IP21/Type 1 + Space Heater + Light - NAM, 115V power outlet
(R2X) IP21+Isı.+Ayd. 230V Güç
IP21/Type 1 + Space Heater + Light - IEC, 230V power outlet
(R5A) IP54+Isı.+Ayd. 115V Güç
IP54/Type 12 + Space Heater + Light - NAM, 115V power outlet
(R5X) IP54+Isı.+Ayd. 230V Güç
IP54/Type 12 + Space Heater + Light - IEC, 230V power outlet
(Y55) IP55/Tip 12 P.lı
IP55 / TYPE 12 Frame A4 (no C- options) Back Plate for open Drive Back
(Y66) IP66/Tip 4X P.lı
IP66 / TYPE 4X Frame A4 (no C- options) Back Plate for open Drive Back
(Z55) IP55 / Tip 12 A4 Kasa
IP55 / Type 12 Frame A4 (not sized for C- options)
(Z66) IP66 / Tip 4X A4 Kasa
IP66 / Type 4X Frame A4 (not sized for C-options)