Hago Oil Nozzles, SS, 1.10 gal/h, 60 °, Semi solid

030G6722

NOZZLE 1.10 GPH 60° SS

Ürün ayrıntıları

Brüt ağırlık 0.028 Kg
Net ağırlık 0.025 Kg
Volume 0.019 Liter
EAN 5702425194429

 

Ambalaj başına düşen miktar 12 ad.
Ambalaj biçimi Tekli paket
Branded Hago
Capacity [USgal/h] 1.1 gal/h
CE evaluated Out of scope
China RoHS compliance Out of scope
Description NOZZLE 1.10 GPH 60° SS
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Filter grade [µm] 30-40
Filter type P-Sinter
In scope of WEEE and contain batteries No
Malzeme tipi Steel
REACH Aday Listesindeki maddeler Lead (CAS no. 7439-92-1)
SCIP dosya no. 44a20b64-7354-440c-8fc2-1e0c25c92ce5
SCIP dosyası ürün adı Semi Solid Cone-SS 0.00-8.00
Specification point 100 psi, 35 SSU, gravity 0.825 @60°F
Spray angle [°] 60 °
Spray pattern Semi solid
Tip SS
UK RoHS compliance Yes with exemptions
UK RoHS exemption clause 18
Ürün grubu Hago Oil Nozzles

Aksesuarlar

Yedek parçalar

Replacement

Replacement

Replacement

Services

Yazılım

Software and firmware to extend functionality