DID pre-configured stations

267B1179

DID-61, bottom connections, floor heating, DHW 50 kW, HE 16 KW, HEX copper, left version

Product details

Gross weight 26 Kilogram
Net weight 24.5 Kilogram
EAN 5702424658830

 

Air vent Yes
Application type Indirect Heating & Instantaneous DHW
Circulation pump Yes
Connection direction Bottom
Cover material EPP
Description DID-61, bottom connections, floor heating, DHW 50 kW, HE 16 KW, HEX copper, left version
DH connection size 3/4"
DH connection type G int. Thread
DH pipe size Ø18
DHW capacity [kW] [Max] 50 kW
DHW controller name TD-21
Electrical connection 230V 50 Hz
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Heating capacity [kW] [Max] 16 kW
Heating circuit - control Thermostat
Heating control type Thermostatic
Heating controller name TD-21
Heating system type Floor heating
HEX heating brazing material Copper
In scope of WEEE No
Metering Prepared for energy meter
Piping Stainless steel
Pressure nominal primary [bar] 16 bar
Pressure nominal secondary [bar] 16 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Strainer Primary
Supply temperature construction [˚C] 90 °C
Thermal conductivity [W/mK] 0.036 W/m-K
Type DID pre-configured stations

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality