Heating Cables, DEVIiceguard™ (B), 18W/m@0°C, 800.00 m, Supply voltage [V] AC: 230

140F8512

Cable type: Twin conductor, Product version: Drum, Heating principle: Self-limiting, Application: Roof frost protection

Product details

Gross weight 110 Gram
Net weight 110 Gram
EAN 5703466251683

 

Application Roof frost protection
Approval VDE
CE
UkrTEST
EAC
Approval standard DIN VDE 0254: 1994-06
Bending diameter [mm] [Min] 50 mm
Cable height [mm] 5.8 mm
Cable length [m] 800 m
Cable on drum Yes
Cable output [W/m@°C] 18W/m@0°C
Cable screen Tinned copper braid
Cable type Twin conductor
Cable width [mm] 11.8 mm
CE evaluated Yes
Certification company Intertek Semko
VDE
Cold lead No
Conductor insulation Self-limiting matrix
Cut to length No
Description DEVIiceguard 18 Black 800m Drum
Element IP Class IPX7
EU RoHS compliance Yes
Filler material TPE
Flame retardant Yes
Heating principle Self-limiting
In scope of WEEE and contain batteries No
Installation temperature [°C] [Min] -50 °C
Lead free Yes
Non operating temperature [°C] [Max] 85 °C
Operating temperature [°C] [max] 65 °C
Outer sheath TPE, UV protected
Outer sheath colour Black
Package depth [mm] 370 mm
Package height [mm] 775 mm
Package width [mm] 775 mm
Product group Heating Cables
Product version Drum
REACH Candidate List substances No
Screen braided coverage [%] [Min] 80 %
Supply voltage [V] AC 230 V
Type DEVIiceguard™ (B)
UL evaluated Out of scope
UNSPSC CODE 26121601
UV Protected Yes
Warranty [Year] 5
Warranty type 5-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality