Rotary compressor, VRN150WSQASE

126F2025

Refrigerants: R290, Power supply of drive [V/ph/Hz]: 200-240V/1ph/50-60Hz

Product details

Gross weight 10.5 Kilogram
Net weight 8.9 Kilogram
Volume 816.5 Liter

 

Brand technique Rotary compressor
Capacity control Inverter
Configuration code Single
Connection type Brazed
Description VRN150WS
Diameter [mm] 113 mm
Discharge connection comments Rubber plug
Discharge connection diameter [mm] 8.2 mm
Discharge connection height [mm] 292 mm
Discharge connection material Copper
Drawing number 4CYCD0634
Economizer No
Family VRN
Fitting sleeve ODF
Fitting standard ODF
Frequency [Hz] 17 - 120
Gauge port HP None
Gauge port LP None
Glass mounting None
High Side Volume 1.2 L
High value of nominal voltage at 50Hz [V] 240 V
High value of nominal voltage at 60Hz [V] 240 V
High value of voltage range at 50Hz [V] 264 V
High value of voltage range at 60Hz [V] 264 V
In scope of WEEE and contain batteries No
IP protection class IPX0
Low Side Volume 0.6 L
Low value of nominal voltage at 50Hz [V] 200 V
Low value of nominal voltage at 60Hz [V] 200 V
Low value of voltage range at 50Hz [V] 180 V
Low value of voltage range at 60Hz [V] 200 V
Model number VRN150WSQASE
Motor protection Motor protection by frequency converter
Network power supply [V/Ph/Hz] 220-240/1/50
Number of starts per hour [Max] 6
Oil charge [L] 0.48 L
Oil type POE
Packing quantity 72
Phase 1
Power connections Spade
Power supply of drive [V/ph/Hz] 200-240V/1ph/50-60Hz
Product group Hermetic compressors
Product Name Description Rotary compressor VRN
Refrigerants R290
RLA 8 A
Rotational speed at 50Hz [rpm] 3000 rpm
Rotational speed at 60Hz [rpm] 3600 rpm
Segment usage Heating
Speed Platform Variable-speed
Suction connection angle [°] 35 °
Suction connection diameter [mm] 12.9 mm
Suction connection height [mm] 294 mm
Suction connection material Copper
Swept volume [cm3] 15 cm³
Torque earth [Nm] 1.5 N-m
Torque Ebox cover [Nm] 2 N-m
Total height [mm] 308.4 mm
Type VRN150
Viscosity [cP] 68 cP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality