Replacement flowmeter for FHF & SSM manifolds

088U0819

Replacement flowmeter for FHF & SSM manifolds

Product details

Gross weight 0.03 Kilogram
Net weight 0.03 Kilogram
Volume 0.098 Liter
EAN 5702425133787

 

Description Replacement flowmeter for FHF & SSM manifolds
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Yes
EU RoHS exemption clause No
In scope of WEEE Yes
Operating temperature [°C] [max] 60 °C
Product group Floorheating, Accessories
REACH Candidate List substances No
Type Accessories for manifolds
Working pressure [bar] [Max] 6 bar

Tillbehör

Reservdelar

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality