Heating Cables, SLPG, 305.000 m, Supply voltage [V] AC: 230, 33W/m@10°C, Twin conductor

088L1713

SLPG-33, PX-F10 10w/ft Brown 305m Drum

Product details

Gross weight 124 Gram
Net weight 124 Gram
EAN 5703466251836

 

Application Pipe / tank frost protection
Approval c CSA us
Approval standard DIN 0254: 1994-06
Bending diameter [mm] [Min] 50 mm
Cable height [mm] 5.8 mm
Cable length [m] 305 m
Cable on drum Yes
Cable output [W/ft@°F] 10W/ft@50°F
Cable output [W/m@°C] 33W/m@10°C
Cable screen Tinned copper braid
Cable type Twin conductor
Cable width [mm] 11.8 mm
Certification company C CSA US
Cold lead No
Conductor insulation Self-limiting matrix
Contain batteries No
Cut to length No
Description SLPG-33, PX-F10 10w/ft Brown 305m Drum
Filler material TPE
Flame retardant Yes
Heating principle Self-limiting
Installation temperature [°C] [Min] -5 °C
Lead free Yes
Non operating temperature [°C] [Max] 85 °C
Operating temperature [°C] [max] 65 °C
Outer sheath TPE
Outer sheath colour Grey
Package depth [mm] 380 mm
Package width [mm] 380 mm
Product group Heating Cables
Product version Drum
REACH Candidate List substances No
Screen braided coverage [%] [Min] 70 %
Supply voltage [V] AC 230 V
Type SLPG
UL evaluated Out of scope
UNSPSC CODE 26121601
UV Protected No
Warranty [Year] 5
Warranty type 5-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality