Thermostat, B045

077B1473

Warm cut-in [°C]: 5.0, Warm cut-out [°C]: 1.0, Capillary tube length [mm]: 600

Product details

Gross weight 74 Gram
Net weight 70 Gram
Volume 0.236 Liter
EAN 5715162696460

 

Adjusted at pressure [mm Hg] 737 mmHg
Adjusting position Fixed
Approval BEAB
CE
EAC
LLC CDC TYSK
cURus
Capillary tube length [mm] 600 mm
CE evaluated Yes
Contain batteries No
Fixed setting Yes
Packing format Industrial pack
Product group Mechanical cold controls
Product Name Description Thermostat
Quantity per packing format 100 pc
REACH Candidate List substances No
Terminals 6,3 x 0,8 mm All
Type B045
UL evaluated Yes
Warm cut-in [°C] 5 °C
Warm cut-out [°C] 1 °C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality