AFQM-W KF2, PN 40, DN 65, Flow rate [m³/h]: 3 - 28, Flange, Mounting version: Free

003G1100

This product is not available in this store. Please contact your local Customer Service Center.

AFQM-W KF2 PN40 65/50 /0,2 fla flow/ret

Product details

Gross weight 59 Kilogram
Net weight 59 Kilogram
Volume 81.862 Liter
EAN 5702421809143

 

Actuator size [cm²] 250 cm²
Application District Heating
Cavitation factor 0.5
Connection size DN 65
Connection types Flange
Contain batteries No
Description AFQM-W KF2 PN40 65/50 /0,2 fla flow/ret
Diameter [mm] 65 mm
Differential pressure range [bar] [Max] 20 bar
Flow control Yes
Flow limitation Yes
Flow rate [m³/h] 28 m³/h
Flow rate [m³/h] [Max] 28 m³/h
Flow rate [m³/h] [Min] 3 m³/h
Flow restrictor diff.pressure - dpb [bar] 0.2 bar
Function Flow controller with int. control valve
Function VSP - P No
Function VSP - Q No
Function VSP - T No
Kvs values [m³/h] 50 m³/h
Leakage rate [% Kvs] 0.01
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 25
Pressure class PN 40
Pressure controller No
Pressure nominal [bar] 40 bar
Product group Pressure flow controllers
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. e3d520be-f3af-462f-ae6c-c1f1d9334b6b
SCIP dossier product name AFQM-W KF2 PN40
Setting Type None
Stem position Normally open
Stroke [mm] 12 mm
Type AFQM-W KF2
Valve body material Cast steel GP240GH (GS-C 25)
Valve cone DP material Stainless steel, mat. No. 1.4404
Valve size DN 65

Tilbehør

Reservedele

Erstatningsprodukt

Erstatningsvare.

Erstatningsprodukt

DrivePro® Service

Software

Software and firmware to extend functionality