FC-302N250T5E20H2BGCXXXSXXXXAXBXCXXXXDX

134F4161

Frequency converter
FC-302N250T5E20H2BGCXXXSXXXXAXBXCXXXXDX

VLT® AutomationDrive FC-302
(N250) 250 KW / 350 HP,
Three phase, 380 - 500 VAC,(E20) IP20 / Chassis
RFI Filter
Brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: D4H
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-302N250T5E20H2BGCXXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 139 Kilogram
Net weight 124 Kilogram
EAN 5710107440115

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating N250 (N250) 250 KW / 350 HP
Phase T Three phase
Mains Voltage 5 380 - 500 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H2 RFI Filter
Brake - Safe Stop B Brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size D4H D4H
Typecode Part 1 FC-302N250T5E20H2BGC
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 250 250
Power 110% (NO) [KW] 315 315
Height [mm] 1122,0 1122,0
Height w/ Regen/Loadshare [mm] 1268,0 1268,0
Width w/ no C options [mm] 350,0 350,0
Depth [mm] 375,0 375,0
Depth with Option A/B [mm] 375,0 375,0
kVA 333 333
Power Loss NO [W] 6674 6674
Power Loss NO [W] 5714 5714
Power Loss HO [W] 5004 5004
Power Loss HO [W] 4458 4458
Continuous Current (NO) [A] 588 588
Intermittent Current (NO) [A] 647 647
Continuous Current (NO) [A] 535 535
Intermittent Current (NO) [A] 588 588
Continuous Current (HO) [A] 480 480
Intermittent Current (HO) [A] 720 720
Continuous Current (HO) [A] 443 443
Intermittent Current (HO) [A] 664 664
Calculated Gross Weight [kg] 125.3
Calculated Package Weight 0.3
Calculated Net Weight [kg] 125
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302N250T5E20H2BGC
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality