FC-202N110T4E20H2XNCXXXSXXXXAXBXCXXXXDX

134G2406

Frequency converter
FC-202N110T4E20H2XNCXXXSXXXXAXBXCXXXXDX
VLT® AQUA Drive FC-202
(N110) 110 KW / 150 HP, Three phase
380 - 480 VAC, (E20) IP20 / Chassis
RFI Filter
No brake chopper
Numerical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: D3H
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-202N110T4E20H2XNCXXXSXXXXAXBXCXXXXDX

Product details

Gross weight 62.3 kg
Net weight 62 kg
Volume 0 l
EAN 5710107527038

VLT® AQUA DRIVE FC 200 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating N110 (N110) 110 KW / 150 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP N Numerical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size D3H D3H
Typecode Part 1 FC-202N110T4E20H2XNC
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 90
Power 110% (NO) [KW] 110
Height [mm] 909,0
Height w/ Regen/Loadshare [mm] 1004,0
Width w/ no C options [mm] 250,0
Depth [mm] 375,0
Depth with Option A/B [mm] 375,0
kVA 147
Power Loss NO [W] 2559
Power Loss NO [W] 2261
Power Loss HO [W] 2031
Power Loss HO [W] 1828
Continuous Current (NO) [A] 212
Intermittent Current (NO) [A] 233
Continuous Current (NO) [A] 190
Intermittent Current (NO) [A] 209
Continuous Current (HO) [A] 177
Intermittent Current (HO) [A] 266
Continuous Current (HO) [A] 160
Intermittent Current (HO) [A] 240
Calculated Gross Weight [kg] 62.3
Calculated Net Weight [kg] 62
ECCN EU X.A.I.003
ECCN US 3A999
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202N110T4E20H2XNC
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality