Shows 1 product(s)

042N0846

Solenoid coil, AK012C, DIN Spade, Supply voltage [V] AC: 12, Multi pack

Electrical connection: DIN Spade, Supply voltage [V] AC: 12, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00