(C20) (C20) IP20 / šasí
n/a
(C21) IP21/Type 1,nerez zad.kan
Stainless Steel Back Channel IP21/Type 1
(C2H) (C2h) IP21/Typ 1 + vyhřívání
n/a
(C5H) IP54 + vyhřívání
n/a
(C2M) IP21/Type1+nerez+kryt sv
Stainless Steel Back Channel IP21/Type 1 + Mains Shield
(C54) IP54/Type 12, nerez zad.
Stainless Steel Back Channel IP54/Type 12
(C5M) IP54/Type12,ner.kan+kryt
Stainless Steel Back Channel IP54/Type 12 + Mains Shield
(E00) (E00) IP00 / šasí
For Cabinet mounting D4 & E2 Frames only
(E20) (E20) IP20 / šasí
Normal cabinet mounting A, B & C Frames
(E21) IP21 / Type 1
For dry room mounting B , C, D and E Frames; A Frames not included
(E2D) IP21 / Type 1 - D1 skříň
n/a
(E2M) IP21 + kryt svorek
n/a
(E2S) IP20 šasí - D3h
n/a
(E54) IP54 / Type 12
n/a
(E55) IP55 / Type 12
IP55 / Type 12 protected against dust and splash water
(E5D) IP54 - D1 skříň
n/a
(E5M) IP54 / s krytem svorek
n/a
(E5S) IP54/Type12,N3R Rdy+vyh.
IP54/ Type 12, NEMA 3R ready (stainless steel screws)
(E66) IP66 / NEMA 4X
Protection against IP 66 Coated Al housing and heat sink
(H21) IP21 s vytápěním a termo
IP21/Type 1 + Space Heater + Thermostat
(H54) IP54 s vytáp. a termos.
IP54/Type 12 + Space Heater + Thermostat
(L2A) IP21s osv.a výv. NAM115V
IP21/Type 1 + Cabinet Light - NAM, 115V power outlet
(L2X) IP21s osvět.amot.výv.230V
IP21/Type 1 + Cabinet Light - IEC, 230V power outlet
(L5A) IP54 s osv. a mot. výv.NAM115V
IP54/Type 12 + Cabinet Light - NAM, 115V power outlet
(L5X) IP54 s osvět. a mot. výv. 230V
IP54/Type 12 + Cabinet Light - IEC, 230V power outlet
(P20) IP20 / šasi / zad.desk.
IP 20/ Chassis enclosure Frame B and C BackPlate for open Drive back
(P21) IP21 se zadní deskou
IP 21/ Type 1 Frame B & C Backplate for open drive back
(P55) IP55 se zadní deskou
IP 55/ Type 12 Frame A5, B & C Backplate for open Drive back
(P66) IP66 se zadní deskou
IP 66/ Type 4X Frame A5, B & C Backplate for open Drive back
(R2A) IP21 s top+svět+NAM sv,115V zd
IP21/Type 1 + Space Heater + Light - NAM, 115V power outlet
(R2X) IP21 s top+svět+IEC 230V zdroj
IP21/Type 1 + Space Heater + Light - IEC, 230V power outlet
(R5A) IP54 s top+svět,115Vzdroj
IP54/Type 12 + Space Heater + Light - NAM, 115V power outlet
(R5X) IP54s top+svě+IEC230 Vzdr
IP54/Type 12 + Space Heater + Light - IEC, 230V power outlet
(Y55) IP55 se zadní deskou, A4
IP55 / TYPE 12 Frame A4 (no C- options) Back Plate for open Drive Back
(Y66) IP66 se zadní deskou, A4
IP66 / TYPE 4X Frame A4 (no C- options) Back Plate for open Drive Back
(Z55) IP55, skříň A4 (Type 12)
IP55 / Type 12 Frame A4 (not sized for C- options)
(Z66) IP66, skříň A4
IP66 / Type 4X Frame A4 (not sized for C-options)