VLT® Synchronizing Control MCO 350, coat

130B1252

MCO 350 - synchronous controller
Based on the MCO 305 prefabricated controller for Synchronization tasks. The adjustment
takes place through parameter settings. Specific Programming skills are not required.
- 2 encoder inputs, both for incremental as well as absolute encoder
- 1 encoder output (virtual master function)
- 10 additional digital inputs
- 8 additional digital outputs
- fieldbus Communication (requires fieldbus card) with reinforced coating

Podatki o izdelku

Bruto masa 0.75 kg
Neto masa 0.6 kg
Volume 3.487 dm3
EAN 5710107611409

ACCESSORIES FC 300 SERIES

C0 opcija MCO (CX) Brez C0 opcije

Options

Options Control related options

Options

Options Control related options

SPARE PARTS FC 300 SERIES

C0 opcija MCO (C4) MCO-305 (SyncPos)
Kategorija DrivePro Rezervni deli za samo. menjavo
Rezervni deli
Programska oprema C opcije (10) Sinhronizacija

Dodatki

Rezervni deli

Replacement

Replacement

Nadomestni deli

Services

Programska oprema

Software and firmware to extend functionality