BOCK, SHGX44e/665-4 SL, Bock condensing unit
097C3996
Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, 16200
Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, 16200
Bruto masa | 395.882 Kg |
Neto masa | 332.482 Kg |
Volume | 3206.536 Liter |
EAN | 5715162612514 |
Bruto masa | 395.882 Kg |
Neto masa | 332.482 Kg |
Volume | 3206.536 Liter |
EAN | 5715162612514 |
Anti-vibration pads | Yes |
Barva | Blue (standard) |
Capacity regulator | No |
Discharge connection comments | Standard |
Discharge connection comments | Soldering |
Discharge connection comments | Standard |
Discharge connection comments | Soldering |
Discharge connection size [mm] | 22 mm |
Družina | SHG L |
Faza | 3 |
Frequency [Hz] | 50 |
Hot gas temperature sensor | No |
In scope of WEEE and contain batteries | No |
Intermediate flange/adapter | No |
Legacy BOCK ID | 16200 |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | SHGX44e/665-4 SL |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Napajanje kompresorja [V] | 380-420V Y/YY -3- 50Hz PW |
Oil differential pressure sensor | No |
Oil pressure safety switch | No |
Oil separator | No |
Oil sump heater | 220-240V AC |
Oil temperature sensor | No |
Oil type | BOCKlub E55 |
Oznaka vrste | SHGX44e/665-4 SL |
Pressure switch | No |
Product Name Description | Bare unit SHG |
Razred IP | IP 66 |
Safety valve for receiver | No |
Skupina izdelkov | Condensing Units |
Speed controller | No |
Standard za pridobitev soglasja | No |
Step protection for CR/SU | No |
Suction connection size [mm] | 42 mm |
Tehnologija | Bock condensing unit |
Thermal protection thermostat | No |
Tip | SHGX44e |
Valj | 4 |
Velikost priključka tlačna stran [in] | 7/8 in |
Velikost sesalnega priključka [in] | 1 5/8 in |
Znamka | BOCK |
Anti-vibration pads | Yes |
Barva | Blue (standard) |
Capacity regulator | No |
Discharge connection comments | Standard |
Discharge connection comments | Soldering |
Discharge connection comments | Standard |
Discharge connection comments | Soldering |
Discharge connection size [mm] | 22 mm |
Družina | SHG L |
Faza | 3 |
Frequency [Hz] | 50 |
Hot gas temperature sensor | No |
In scope of WEEE and contain batteries | No |
Intermediate flange/adapter | No |
Legacy BOCK ID | 16200 |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | SHGX44e/665-4 SL |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Napajanje kompresorja [V] | 380-420V Y/YY -3- 50Hz PW |
Oil differential pressure sensor | No |
Oil pressure safety switch | No |
Oil separator | No |
Oil sump heater | 220-240V AC |
Oil temperature sensor | No |
Oil type | BOCKlub E55 |
Oznaka vrste | SHGX44e/665-4 SL |
Pressure switch | No |
Product Name Description | Bare unit SHG |
Razred IP | IP 66 |
Safety valve for receiver | No |
Skupina izdelkov | Condensing Units |
Speed controller | No |
Standard za pridobitev soglasja | No |
Step protection for CR/SU | No |
Suction connection size [mm] | 42 mm |
Tehnologija | Bock condensing unit |
Thermal protection thermostat | No |
Tip | SHGX44e |
Valj | 4 |
Velikost priključka tlačna stran [in] | 7/8 in |
Velikost sesalnega priključka [in] | 1 5/8 in |
Znamka | BOCK |