BOCK, SHGX34e/380-4 SL, Bock condensing unit
097C3375
Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, 16113
Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, 16113
Bruto masa | 245.431 Kilogram |
Neto masa | 186.131 Kilogram |
Volume | 1808.835 Liter |
EAN | 5715162613856 |
Bruto masa | 245.431 Kilogram |
Neto masa | 186.131 Kilogram |
Volume | 1808.835 Liter |
EAN | 5715162613856 |
Anti-vibration pads | Yes |
Barva | Blue (standard) |
Capacity regulator | No |
Discharge connection comments | Standard |
Discharge connection comments | Soldering |
Discharge connection comments | Standard |
Discharge connection comments | Soldering |
Discharge connection size [mm] | 16 mm |
Družina | SHG L |
Faza | 3 |
Frequency [Hz] | 50 |
Hladilna sredstva |
R134a R404A R407A R407C R407F R448A R449A R450A R452A R513A |
Hot gas temperature sensor | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 16113 |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | SHGX34e/380-4 SL |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Napajanje kompresorja [V] | 220-240V D / 380-420V Y -3- 50Hz |
Oil pressure safety switch | No |
Oil separator | No |
Oil sump heater | 110-240V AC |
Oil type | BOCKlub E55 |
Oznaka vrste | SHGX34e/380-4 SL |
Poraba energije ventilatorja pri 50 Hz [W] | 520 W |
Poraba energije ventilatorja pri 60 Hz [W] | 755 W |
Pressure switch | No |
Pretok zraka pri 50 Hz [m³/h] | 10400 m³/h |
Pretok zraka pri 60 Hz [m³/h] | 12600 m³/h |
Product Name Description | Bare unit SHG |
Razred IP | IP 66 |
Safety valve for receiver | No |
Skupina izdelkov | Condensing Units |
Speed controller | No |
Standard za pridobitev soglasja | No |
Step protection for CR/SU | No |
Suction connection size [mm] | 28 mm |
Tehnologija | Bock condensing unit |
Terminal box reduced/steel TB | No |
Thermal protection thermostat | No |
Tip | SHGX34e |
Valj | 4 |
Velikost priključka tlačna stran [in] | 5/8 in |
Velikost sesalnega priključka [in] | 1 1/8 in |
Znamka | BOCK |
Število ventilatorjev | 2 |
Anti-vibration pads | Yes |
Barva | Blue (standard) |
Capacity regulator | No |
Discharge connection comments | Standard |
Discharge connection comments | Soldering |
Discharge connection comments | Standard |
Discharge connection comments | Soldering |
Discharge connection size [mm] | 16 mm |
Družina | SHG L |
Faza | 3 |
Frequency [Hz] | 50 |
Hladilna sredstva |
R134a R404A R407A R407C R407F R448A R449A R450A R452A R513A |
Hot gas temperature sensor | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 16113 |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | SHGX34e/380-4 SL |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Napajanje kompresorja [V] | 220-240V D / 380-420V Y -3- 50Hz |
Oil pressure safety switch | No |
Oil separator | No |
Oil sump heater | 110-240V AC |
Oil type | BOCKlub E55 |
Oznaka vrste | SHGX34e/380-4 SL |
Poraba energije ventilatorja pri 50 Hz [W] | 520 W |
Poraba energije ventilatorja pri 60 Hz [W] | 755 W |
Pressure switch | No |
Pretok zraka pri 50 Hz [m³/h] | 10400 m³/h |
Pretok zraka pri 60 Hz [m³/h] | 12600 m³/h |
Product Name Description | Bare unit SHG |
Razred IP | IP 66 |
Safety valve for receiver | No |
Skupina izdelkov | Condensing Units |
Speed controller | No |
Standard za pridobitev soglasja | No |
Step protection for CR/SU | No |
Suction connection size [mm] | 28 mm |
Tehnologija | Bock condensing unit |
Terminal box reduced/steel TB | No |
Thermal protection thermostat | No |
Tip | SHGX34e |
Valj | 4 |
Velikost priključka tlačna stran [in] | 5/8 in |
Velikost sesalnega priključka [in] | 1 1/8 in |
Znamka | BOCK |
Število ventilatorjev | 2 |