(TB) priključna škatla
Connection with CageClamp® technology. Terminal box with 4 x M20 for feeding in cable from 4 different directions without any additional components or tools.
(S2) Motor+vtič+kon., brez kab
Connection with CleanConnect® technology. Allows safe connection in wet areas, fast replacement, and high cleanability. The proven stainless steel plug-and-socket connector simplifies replacement during maintenance. This also allows the replacement to be performed by a mechanical service technician alone, without the assistance of an electrician: - Connector plug for motor installed. - Connector included in the delivery. - No cable included in the delivery. The cable has to crimped with crimp tool set from Danfoss from the VLTshop.
(S3) vtic+konektor+5m kabel
Connection with CleanConnect® technology. Allows safe connection in wet areas, fast replacement, and high cleanability. The proven stainless steel plug-and-socket connector simplifies replacement during maintenance. This also allows the replacement to be performed by a mechanical service technician alone, without the assistance of an electrician: - Connector plug for motor installed. - Connector with a 5 m cable included in the delivery.
(S4) vtic+konektor+10m kabel
Connection with CleanConnect® technology. Allows safe connection in wet areas, fast replacement, and high cleanability. The proven stainless steel plug-and-socket connector simplifies replacement during maintenance. This also allows the replacement to be performed by a mechanical service technician alone, without the assistance of an electrician: - Connector plug for motor installed. - Connector with a 10 m cable included in the delivery.