LD-302P15KTAE20H2BGXXXXS018XAXBXC4X16DX

134N0162

This product is not available in this store. Please contact your local Customer Service Center.

Frequency converter
LD-302P15KTAE20H2BGXXXXS018XAXBXC4X16DX

Lift Drive LD-302
(P15K) 15 KW / 20 HP,
Three phase, 380 - 400 VAC,(E20) IP20 / Chassis
RFI Filter
Brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Lift Drive
Frame: B4
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: LD-302P15KTAE20H2BGXXXXS018XAXBXC4X16DX
Re-configure

Product details

Gross weight 21.14 Kilogram
Net weight 17.44 Kilogram
Volume 105.71 Liter
EAN 5710107853908

 

Product View (Switch) GLBL Global (Standard)
Product Group LD- Lift Drive LD-
Series 302 302
Power Rating P15K (P15K) 15 KW / 20 HP
Phase T Three phase
Mains Voltage A 380 - 400 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H2 RFI Filter
Brake - Safe Stop B Brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release S018 Lift Drive
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO C4 MCO-305 ( SyncPos)
C1 Option X No C1 option
C Option Software 16 MCO-361 Lift Controller
D Option DX No D option
Frame Size B4 B4
Typecode Part 1 LD-302P15KTAE20H2BGX
Typecode Part 2 XXXS018XAXBXC4X16DX
Product Catalog NO_VIEW NO VIEW
Power 180% (HO) [KW] 15 15
Height [mm] 516,0 516,0
Width w/ no C options [mm] 229,0 229,0
Depth [mm] 242,0 242,0
Depth with Option A/B [mm] 242,0 242,0
kVA 24.2 24.2
Calculated Gross Weight [kg] 21.14
Calculated Net Weight [kg] 17.44
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 LD-302P15KTAE20H2BGX
Modelcode02 XXXS018XAXBXC4X16DX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality