Thermostatic Expansion Valves

Show more
Thermostatic Expansion Valves

Shows 798 product(s)

067N2002

Thermostatic expansion valve, TGE, R22/R407C

Temperature range [°C]: -25 - 10, MOP Point [°C]: 15, Orifice capacities [kW]: 14, Orifice capacities [TR]: 4, Pressure equalization: Externally equalized

067N2003

Thermostatic expansion valve, TGE, R22/R407C

Temperature range [°C]: -25 - 10, MOP Point [°C]: 15, Orifice capacities [kW]: 20, Orifice capacities [TR]: 6, Pressure equalization: Externally equalized

067N2004

Thermostatic expansion valve, TGE, R22/R407C

Temperature range [°C]: -25 - 10, MOP Point [°C]: 15, Orifice capacities [kW]: 20, Orifice capacities [TR]: 6, Pressure equalization: Externally equalized

067N2005

Thermostatic expansion valve, TGE, R22/R407C

Temperature range [°C]: -25 - 10, MOP Point [°C]: 15, Orifice capacities [kW]: 20, Orifice capacities [TR]: 6, Pressure equalization: Externally equalized

067N2006

Thermostatic expansion valve, TGE, R22/R407C

Temperature range [°C]: -25 - 10, MOP Point [°C]: 15, Orifice capacities [kW]: 27, Orifice capacities [TR]: 7.5, Pressure equalization: Externally equalized

067N2007

Thermostatic expansion valve, TGE, R22/R407C

Temperature range [°C]: -25 - 10, MOP Point [°C]: 15, Orifice capacities [kW]: 38, Orifice capacities [TR]: 11, Pressure equalization: Externally equalized

067N2009

Thermostatic expansion valve, TGE, R22/R407C

Temperature range [°C]: -25 - 10, MOP Point [°C]: 15, Orifice capacities [kW]: 43, Orifice capacities [TR]: 12, Pressure equalization: Externally equalized

067N2010

Thermostatic expansion valve, TGE, R22/R407C

Temperature range [°C]: -25 - 10, MOP Point [°C]: 15, Orifice capacities [kW]: 43, Orifice capacities [TR]: 12, Pressure equalization: Externally equalized

067N2011

Thermostatic expansion valve, TGE, R22/R407C

Temperature range [°C]: -25 - 10, MOP Point [°C]: 15, Orifice capacities [kW]: 54, Orifice capacities [TR]: 15, Pressure equalization: Externally equalized

067N2012

Thermostatic expansion valve, TGE, R22/R407C

Temperature range [°C]: -25 - 10, MOP Point [°C]: 15, Orifice capacities [kW]: 54, Orifice capacities [TR]: 15, Pressure equalization: Externally equalized

View: