-
Stainless Steel Back Channel IP00/Chassis
-
Stainless Steel Back Channel IP00/Chassis - D3 Frame
-
IP 00/ Chassis, Cooling out the back
-
n. p.
-
Stainless Steel Back Channel IP21/Type 1
-
Stainless Steel Back Channel IP21/Type 1 - D1 Frame
-
n. p.
-
n. p.
-
IP21/ Type 1, Cooling out the back + Space Heater
-
IP54/ Type 12, Cooling out the back + Space Heater
-
IP21/ Type 1, Cooling out the back
-
Stainless Steel Back Channel IP21/Type 1 + Mains Shield
-
n. p.
-
n. p.
-
n. p.
-
Stainless Steel Back Channel IP54/Type 12
-
Stainless Steel Back Channel IP54/Type 12 - D1 Frame
-
IP54/ Type 12, Cooling out the back
-
Stainless Steel Back Channel IP54/Type 12 + Mains Shield
-
n. p.
-
n. p.
-
n. p.
-
n. p.
-
For Cabinet mounting D4 & E2 Frames only
-
n. p.
-
IP00/ Chassis, Cooling out the back
-
n. p.
-
Normal cabinet mounting A, B & C Frames
-
For dry room mounting B , C, D and E Frames; A Frames not included
-
n. p.
-
IP21/ Type 1, Cooling out the back
-
IP21 + mains shield (only valid for the LHD)
-
n. p.
-
n. p.
-
IP21 / Type 1 + Mains Shield + Cooling In & Out the Back
-
n. p.
-
IP21 / Type 1 + Mains Shield, Cooling In & Out the Back, w/o Cable Base
-
n. p.
-
n. p.
-
n. p.
-
IP55 / Type 12 protected against dust and splash water
-
n. p.
-
n. p.
-
n. p.
-
IP54/ Type 12, Cooling out the back
-
IP54 drive and IP21 filter with mains shield
-
IP54 Hybrid LHD electronics – IP21 magnetics
-
n. p.
-
n. p.
-
IP54/ Type 12, NEMA 3R ready (stainless steel screws)
-
n. p.
-
IP54 / Type 12 + Mains Shield + Cooling In & Out the Back, w/o Cable Base
-
Protection against IP 66 Coated Al housing and heat sink
-
n. p.
-
IP21 / Type 1 Panel Mount (without backplate)
-
IP21 / Type 1 Panel Mount (with backplate)
-
IP21/Type 1 + Space Heater + Thermostat
-
IP54/Type 12 + Space Heater + Thermostat
-
IP21/Type 1 + Cabinet Light - NAM, 115V power outlet
-
IP21/Type 1 + Cabinet Light - IEC, 230V power outlet
-
IP54/Type 12 + Cabinet Light - NAM, 115V power outlet
-
IP54/Type 12 + Cabinet Light - IEC, 230V power outlet
-
n. p.
-
IP 20/ Chassis enclosure Frame B and C BackPlate for open Drive back
-
IP 21/ Type 1 Frame B & C Backplate for open drive back
-
n. p.
-
n. p.
-
IP 55/ Type 12 Frame A5, B & C Backplate for open Drive back
-
n. p.
-
IP 66/ Type 4X Frame A5, B & C Backplate for open Drive back
-
n. p.
-
IP21/Type 1 + Space Heater + Light - NAM, 115V power outlet
-
IP21/Type 1 + Space Heater + Light - IEC, 230V power outlet
-
IP54/Type 12 + Space Heater + Light - NAM, 115V power outlet
-
IP54/Type 12 + Space Heater + Light - IEC, 230V power outlet
-
n. p.
-
Standard panel IP21/ Type 1
-
IP66 version for Carrier, based on B3 contents and FCD enclosure
-
IP66 version for Maersk, Compressor drive
-
n. p.
-
n. p.
-
n. p.
-
n. p.
-
IP55 / TYPE 12 Frame A4 (no C- options) Back Plate for open Drive Back
-
IP66 / TYPE 4X Frame A4 (no C- options) Back Plate for open Drive Back
-
IP00 / Chassis (not sized for C- & D-options)
-
IP20 / Chassis Frame A1 (not sized for C- & D-options)
-
IP21 / Type 1 (not sized for C- & D-options)
-
IP54 / Type 12 (not sized for C- & D-options)
-
IP55 / Type 12 Frame A4 (not sized for C- options)
-
IP66 / Type 4X Frame A4 (not sized for C-options)
-
IP67 / Type 4X (not sized for C- & D-options)