RFI-0012-5-IP54 EMC filt 12A 500V

181B0980

RFI-0012-5-IP54

Product details

Gross weight 3 kg
Net weight 2.8 kg
Volume 0 l

DD Power Options Class

Mains Voltage 500V~
Protection Class IP54

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality