LCL-0261-5-B-0-R011-T LCL 261A 500V

181B0532

LCL-0261-5-B0R011T

Product details

Gross weight 218 kg
Net weight 185 kg
Volume 0 l

DD Power Options Class

Mains Voltage 500V~
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality