RLC-0920-6-0-T, Liq_cool LCL-filt

181B0424

RLC-0920-6-0

Product details

Gross weight 324.2 kg
Net weight 323.939 kg
Volume 0 l

DD Power Options Class

Mains Voltage 690V~
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality