Termix VMTD-F MIX-I, Type 1, Heating controller name: RAVK, DHW controller name: IHPT

144H2765

Product Type: Termix VMTD-F MIX-I, Type 1, 16 bar, 120 °C, Thermostatic valve and thermoactuator, IHPT

Product details

Gross weight 25 Kilogram
Net weight 24 Kilogram
Volume 0.668 Hectoliter
EAN 5706561603159

 

Application type Direct Heating with mixing & Instantaneous DHW
CE evaluated Yes
China RoHS compliance Out of scope
Circulation connection size 3/4"
Circulation connection type G int. Thread
Circulation pipe size Ø18
Connection direction Bottom
Contain batteries No
Cover material White-lacquered steel sheet, White-lacquered In wall.
Cover option Extra
DCW static pressure [bar] [Min] 1 bar
Depth with cover [mm] 242 mm
Depth without cover [mm] 150 mm
DH connection size 3/4"
DH connection type G int. Thread
DH pipe size Ø18
DHW circulation Without
DHW connection size 3/4"
DHW connection type G int. Thread
DHW Control type Flow/thermostatic
DHW controller name IHPT
DHW pipe size Ø18
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heating control type Thermostatic + delta p controller
Heating controller name RAVK
Height with cover [mm] 800 mm
Height without cover [mm] 780 mm
HEX DHW brazed/gasketed material Brazed copper
Mixing circuit - control Thermostatic valve and thermoactuator
Pressure nominal primary [bar] 16 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. ca801066-2375-4d1e-a883-da6e7eabb285
Station size type Type 1
Supply temperature construction [˚C] 120 °C
Type Termix VMTD-F MIX-I
UL evaluated Out of scope
Width with cover [mm] 540 mm
Width without cover [mm] 535 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality