Termix BV-FI, Type 3 E-CP, DHW controller name: ECL

144H2356

Product Type: Termix BV-FI, Type 3 E-CP, 16 bar, 110 °C, ECL

Product details

Gross weight 60 Kilogram
Net weight 59 Kilogram
EAN 5706561327918

 

Application type Instantaneous DHW
CE evaluated Yes
China RoHS compliance Out of scope
Circulation connection size G3/4"
Circulation connection type G int. Thread
Circulation pipe size Ø18
Contain batteries No
Cover material Without
Cover option No
DCW static pressure [bar] [Min] 1 bar
Depth with cover [mm] 400 mm
Description Fully insulated Instantaneous water heater
DH connection size G1"
DH connection type G int. Thread
DH pipe size Ø28
DHW circulation Yes
DHW connection size G1"
DHW connection type G int. Thread
DHW Control type Electronic
DHW controller name ECL
DHW pipe size Ø28
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Height with cover [mm] 890 mm
HEX DHW brazed/gasketed material Brazed copper
Pressure nominal primary [bar] 16 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 0c2c538b-7dab-491d-bf68-fb5b685c64f4
Station size type Type 3 E-CP
Supply temperature construction [˚C] 110 °C
Supply voltage [V] 230 V
Type Termix BV-FI
UL evaluated Out of scope
Width with cover [mm] 905 mm

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality