SIN-0032-5-0-P,SINE-filt 32A 500V IP00

141F1352

SIN-0032-5-0-P

Product details

Gross weight 19 kg
Net weight 19 kg
Volume 0 l

DD Power Options Class

Mains Voltage 500V~
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality