REG-0620-6-0-P, LCL 620A 690V IP00 AN

141F1258

REG-0620-6-0-P

Product details

Gross weight 160 kg
Net weight 160 kg
Dimension 420X425X325
Volume 0 l

DD Power Options Class

Mains Voltage 690V~
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality