DUT-2300-6-0-P, Du/dt 2300A 690V IP00

141F1150

DUT-2300-6-0-P
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 2300 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V - 690V
Typical losses: 2900 W
Degree of protection: IP00
Dimensions H x W x D: 693 x 660 x 381 mm
Weight: 420 kg

Product details

Gross weight 420 kg
Net weight 420 kg
Volume 0 l

DD Power Options Class

Mains Voltage 690V~
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality