Intelligent purging system, IPS 8

084H5005

Air purgers, Parts included: Bolts for flange; Welding flange; Gasket; Screws for top cover, Refrigerants: R717

Product details

Gross weight 117 Kilogram
Net weight 96 Kilogram
Volume 691.2 Liter
EAN 5715255007890

 

Ambient temperature range [°C] [max] 43 °C
Ambient temperature range [°C] [min] -10 °C
Connection size [in] 1 1/4 in
Connection size [mm] 32 mm
Connection standard FLANGE, DIN-EN OR ANSI
Connection type Butt weld
Contain batteries No
Enclosure rating IP IP55
Frequency [Hz] 60 Hz
Max. purger electr conn points 8
Max. Working Pressure [bar] 40 bar
Packing format Single pack
Parts included Bolts for flange
Gasket
Screws for top cover
Welding flange
Product accessories Air purger accessories
Product group Air purgers
Product Language English
Product Name Description Intelligent purging system
Product version 01
Quantity per packing format 1 pc
Refrigerants R717
Sec. circuit refrig. charge [k 0.1 kg
Secondary circuit refrigerant R290
Serviceable Air purger spare parts
Software version 8.21
Supply voltage [V] AC 230 V
Type IPS 8

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality