Solenoid valve, NEV, Industrial pack

061N2023

Body material: Brass, Kv value [m³/h]: 0.08

Product details

Gross weight 0.052 Kilogram
Net weight 0.049 Kilogram
Volume 0.18 Liter
EAN 5702428269537

 

Ambient temperature range [°C] [max] 50 °C
Ambient temperature range [°C] [min] -20 °C
Ambient temperature range [°F] [max] 122 °F
Ambient temperature range [°F] [min] -4 °F
Approval UL
Body material Brass
Burst pressure [bar] 132 bar
Burst pressure [psig] 1914 psig
China RoHS compliance Out of scope
Coil No
Coil mount, recom. torque [Nm] [max] 1.96 nm
Coil mount, recom. torque [Nm] [min] 1.47 nm
Connection type Solder
Contain batteries No
Cv value [gal/min] 0.1 gal/min
Design config. Style 90° angle
EU RoHS compliance Out of scope
Inlet size [in] 1/4 in
Inlet size [mm] 6.35 mm
Kv value [m³/h] 0.08 m³/h
Max. Working Pressure [bar] 33 bar
Max. Working Pressure [psig] 479 psig
MaxOPD [bar] 20.6 bar
MaxOPD [psig] 299 psig
Medium temperature range [°C] [max] 120 °C
Medium temperature range [°C] [min] -30 °C
Medium temperature range [°F] [max] 248 °F
Medium temperature range [°F] [min] -22 °F
MinODP [bar] 0 bar
MinODP [psi] 0 psi
Outlet connection type Solder
Outlet size [in] 1/4 in
Outlet size [mm] 6.35 mm
Packing format Industrial pack
Port size [mm] 1.9 mm
Product accessories No
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 200 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a
R22
R404A
R407C
SCIP dossier no. 69373b8b-09ff-4773-885b-0c2750a14e77
SCIP dossier product name Solenoid valve body
Serviceable No
Type NEV
Type designation NEV-202DXFU
UK RoHS compliance Out of scope
UL approved refrigerants R134a
R22
R404A
R407C
UL evaluated Yes
Valve operation NC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality