Oil Nozzles, LE, 0.6 gal/h, 2.17 kg/h, 20 °, Solid

030F2412

0.60GAL 20R ROTRIX

Product details

Gross weight 0.059 Kilogram
Net weight 0.058 Kilogram
Volume 0.065 Liter
EAN 5702425023477

 

Approval CE
Capacity [kg/h] 2.17 kg/h
Capacity [l/h] 0 L/h
Capacity [USgal/h] 0.6 gal/h
CE evaluated Yes
CEN No
China RoHS compliance Out of scope
Contain batteries No
Description 0.60GAL 20R ROTRIX
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(a)-I
6(c)
Filter grade [µm] 30
Filter type Sinter
LE anti-drip valve Yes
Packing format Single pack
Product group Oil Nozzles
Quantity per packing format 15 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Reference point 7 bar, 3.4 cSt, 820 kg/m³
SCIP dossier no. f40c0696-9838-4e28-b663-fc6015ee3e62
SCIP dossier product name OD ROTRIX Nozzle
Shape Conical
Specification point 10 bar, 2.20 cSt, 820 kg/m³
Spray angle [°] 20 °
Spray pattern Solid
spray pattern marking VTB
Type LE
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality