The Danfoss range of APP W HC high-pressurepumps is designed according to EN 809 for use in water applications like: High pressure RO, Zero liquid discharge (ZLD), Minimal liquid discharge (MLD)Danfoss APP pumps are positive displacementpumps with axial pistons that move a fixedamount of water in each cycle. Flow is proportional to the number of input shaftrevolutions (rpm). Unlike centrifugal pumps, they produce the same flow at a given speed no matter what the discharge pressure.
Shows 3 product(s)
APP W pumps, APP W HC 15/750
Flow [gpm] [Max]: 108.3, Flow [l/min] [Max]: 414.8, Outlet pressure [barg] [Max]: 120, Outlet pressure [psig] [Max]: 1740, Speed [rpm] [Max]: 1200, Speed [rpm] [Min]: 500, ATEX compliance: No
APP W pumps, APP W HC 21/1000
Flow [gpm] [Max]: 91, Flow [l/min] [Max]: 348.5, Outlet pressure [barg] [Max]: 120, Outlet pressure [psig] [Max]: 1740, Speed [rpm] [Max]: 1000, Speed [rpm] [Min]: 500, ATEX compliance: No
APP W pumps, APP W HC 24/1200
Flow [gpm] [Max]: 65, Flow [l/min] [Max]: 248.9, Outlet pressure [barg] [Max]: 120, Outlet pressure [psig] [Max]: 1740, Speed [rpm] [Max]: 1200, Speed [rpm] [Min]: 500, ATEX compliance: No