With the flare / solder adaptor, type FSA, flareconnections can be easily and reliably changedto solder connections.The adaptor provides a method of joining thatpreserves the advantages of flare connections,i.e. easy and fast component replacement. Atthe same time, the flare / solder adaptor alsoprovides the advantage of soldered joints, i.e. ahigh degree of tightness that prevents leakage.The adaptor contains no soft gaskets or O-ringswhich age and loose their sealing properties.Instead, it contains a copper seal whichprotects the flare collar against wear andfatigue. This copper seal ensures a tightnesssimilar to that of soldered joints.The copper seal must be changed each timethe adaptor is dismantled for servicing flarecomponents.Frost grooves in the nut mean that theadaptors are suitable for wet environment,where the temperature is below the waterfreezing point. The nut cannot be loosened byencapsulated ice formation
Shows 1,266 product(s)
Spare part, WVFX 40; WVFX 32, Bellows unit
Product Type: Spare part, Used for product: WVFX 40; WVFX 32, Type designation: Bellows unit, Bellows unit
Spare part, WVFX 40; WVFX 32, Piston kit
Product Type: Spare part, Used for product: WVFX 40; WVFX 32, Type designation: Piston kit, Piston kit
Water valves accessories, Accessory Sensor Pocket G 3/4"
Accessory Sensor Pocket G 3/4", Packing format: Multi pack, Quantity per packing format: 72
Water valves accessories, Accessory Sensor Pocket 3/4" NPT
Accessory Sensor Pocket 3/4" NPT, Packing format: Multi pack, Quantity per packing format: 72
Water valves accessories, Accessory Sensor Pocket 3/4" NPT S.Steel
Accessory Sensor Pocket 3/4" NPT S.Steel, Packing format: Multi pack, Quantity per packing format: 60
Water valves accessories, Capillary tube gland
Product Type: Accessory, Capillary tube gland, Capillary tube gland size [in]: 3/4, Capillary tube gland type: NPT, Packing format: Multi pack, Quantity per packing format: 120
Spare part, AVTB; AVTA, Thermostatic element
Product Type: Spare part, Used for product: AVTB; AVTA, Type designation: Thermostatic element, Thermostatic element
Spare part, AVTB; AVTA, Thermostatic element
Product Type: Spare part, Used for product: AVTB; AVTA, Type designation: Thermostatic element, Thermostatic element
Spare part, WVFX 10 - 25, Bellows element
Product Type: Spare part, Used for product: WVFX 10 - 25, Type designation: Bellows element, Bellows unit
Spare part, AVTB; AVTA, Thermostatic element
Product Type: Spare part, Used for product: AVTB; AVTA, Type designation: Thermostatic element, Thermostatic element