Thermostatic valves - AVTA

Shows 71 product(s)

003N0031

Thermo. operated water valve, AVTA 20, G, 3/4

Body material: Brass, Opening configuration: Opens on rising sensor temp., Charge type: Universal

003N0032

Thermo. operated water valve, AVTA 25, G, 1

Body material: Brass, Opening configuration: Opens on rising sensor temp., Charge type: Universal

003N0034

Thermo. operated water valve, AVTA 15, G, 1/2

Body material: Brass, Opening configuration: Opens on rising sensor temp., Charge type: Mass

003N0041

Thermo. operated water valve, AVTA 15, G, 1/2

Body material: Brass, Opening configuration: Opens on rising sensor temp., Charge type: Universal

003N0042

Thermo. operated water valve, AVTA 15, G, 1/2

Body material: Brass, Opening configuration: Opens on rising sensor temp., Charge type: Mass

003N0043

Thermo. operated water valve, AVTA 20, G, 3/4

Body material: Brass, Opening configuration: Opens on rising sensor temp., Charge type: Mass

003N0045

Thermo. operated water valve, AVTA 15, G, 1/2

Body material: Brass, Opening configuration: Opens on rising sensor temp., Charge type: Mass

003N0046

Thermo. operated water valve, AVTA 20, G, 3/4

Body material: Brass, Opening configuration: Opens on rising sensor temp., Charge type: Mass

003N0047

Thermo. operated water valve, AVTA 25, G, 1

Body material: Brass, Opening configuration: Opens on rising sensor temp., Charge type: Mass

003N0107

Thermo. operated water valve, AVTA 15, G, 1/2

Body material: Brass, Opening configuration: Opens on rising sensor temp., Charge type: Adsorption

보기: