Échangeur de chaleur à microplaques, MPHE C55-C, Nb de plaques: 34

021H0760

This product is not available in this store. Please contact your local Customer Service Center.

Pression d’utilisation max. [bar]: 30, Refroidisseur de liquide, Fonction: Condenseur, Matériau de brasage: Brasage cuivre

Product details

Poids brut 7.864 Kilogram
Poids Net 6.89 Kilogram
Volume 25.268 Liter
Numéro EAN 5702424274108

 

Application Chiller
Category Art. 4, par. 3
China RoHS compliance Yes
Contain batteries No
Dimensions des raccords Q1 R1
Dimensions des raccords Q2 R1
Emballage (format) Emballage individuel
Equipment Null
EU RoHS compliance Yes
EU RoHS exemption clause No
Fonction Condenseur
Function note Null
H1 conn. size Null
H1 conn. type Null
H2 conn. size Null
H2 conn. type Null
H3 conn. size Null
H3 conn. type Null
H4 conn. size Null
H4 conn. type Null
H5 conn. size Null
H5 conn. type Null
H6 conn. size Null
H6 conn. type Null
In scope of WEEE No
Matériau de brasage Brasage cuivre
Matériau de la plaque AISI 316L
Max working pressure [psi] 435 psi
Model no. 55
Modèle de plaque H
Number of plates 34
Plage de température nominale [°C] [max.] 200 °C
Plage de température nominale [°C] [min.] -196 °C
Plage de température nominale [°F] [max.] 320 °F
Plage de température nominale [°F] [min.] -390 °F
Plate material no. AISI 316L
Pression d’utilisation max. [bar] 30 bar
Product Group Heat exchangers
Product name Micro plate heat exchanger
Q3 conn. size range R1
Q4 conn. size range R1
Q4 conn. type R Internal thread connection
Q5 conn. size range Null
Q5 conn. type Null
Q6 conn. size range Null
Q6 conn. type Null
Quantity per packing format 1 pc
REACH Candidate List substances 0.1 No
Refrigerants R1233zd(E)
R1234yf
R134a
R22
R245fa
R404A
R407C
R444B
R448A
R449A
R450A
R454C
R455A
R507A
R513A
R515B
R1234ze
R454A
Type MPHE C55-C
Type de raccord Q1 Raccordement fileté interne R
Type de raccord Q2 Raccordement fileté interne R
Type de raccord Q3 R Internal thread connection
Type designation C55-C
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL evaluated Yes

Zubehör

Ersatzteile

Ersatzprodukt

Ersatzprodukt

Ersatzprodukt

DrivePro® Services

Software

Software and firmware to extend functionality