The C55-C is a condenser optimised for R407C for use in high-efficiency chillers with capacities of 10-65 kW. The heat exchanger features innovative Micro Plate technology that improves heat transfer and reduces the amount of material used. To meet demands for higher seasonal efficiency, the C55-C is designed to work efficiently and increase comfort in modern buildings without increasing the carbon footprint. Helping chillers perform more efficiently, it reduces both energy costs and environmental impact. The low hold-up volume reduces the system refrigerant charge and offers valuable savings.
Shows 3 product(s)
Micro plate heat exchanger, MPHE C55-C, Number of plates: 22
Max. Working Pressure [bar]: 30, Chiller, Function: Condenser, Brazing material: Copper brazing
Micro plate heat exchanger, MPHE C55-C, Number of plates: 34
Max. Working Pressure [bar]: 30, Chiller, Function: Condenser, Brazing material: Copper brazing
Micro plate heat exchanger, MPHE C55-C, Number of plates: 12
Max. Working Pressure [bar]: 30, Chiller, Function: Condenser, Brazing material: Copper brazing