Shows 20 product(s)
Check valve, NRV 28s, Max. Working Pressure [bar]: 46.0
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Direction: Angleway, Packing format: Multi pack
Check valve, NRV 35s, Max. Working Pressure [bar]: 46.0
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Direction: Angleway, Packing format: Multi pack
Check valve, NRV 28s, Max. Working Pressure [bar]: 46.0
Inlet connection type: Solder, ODF, Inlet size [mm]: 28.00, Outlet connection type: Solder, ODF, Outlet size [mm]: 28.00, Direction: Angleway, Packing format: Multi pack
Check valve, NRV 28s, Max. Working Pressure [bar]: 46.0
Inlet connection type: Solder, ODF, Inlet size [mm]: 35.00, Outlet connection type: Solder, ODF, Outlet size [mm]: 35.00, Direction: Angleway, Packing format: Multi pack
Check valve, NRV 35s, Max. Working Pressure [bar]: 46.0
Inlet connection type: Solder, ODF, Inlet size [mm]: 35.00, Outlet connection type: Solder, ODF, Outlet size [mm]: 35.00, Direction: Angleway, Packing format: Multi pack
Check valve, NRV 35s, Max. Working Pressure [bar]: 46.0
Inlet connection type: Solder, ODF, Inlet size [mm]: 42.00, Outlet connection type: Solder, ODF, Outlet size [mm]: 42.00, Direction: Angleway, Packing format: Multi pack
Check valve, NRV 28s, Max. Working Pressure [bar]: 46.0
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODM, Direction: Angleway, Packing format: Multi pack
Check valve, NRVA
Used for product: NRVA 25-32, Product description: Check Valve body, Further information: Without flange
Check valve, NRVA 25
Connection standard: EN 10220, Connection type: Butt weld, Connection size [mm]: 25, Max. Working Pressure [bar]: 40.0
Check valve, NRVA 32
Connection standard: EN 10220, Connection type: Butt weld, Connection size [mm]: 32, Max. Working Pressure [bar]: 40.0