Shows 112 product(s)
Check valve, CHV-X 40, Direction: Angleway, Connection standard: ASME B 36.10M SCHEDULE 80
Connection material: Steel, Max. Working Pressure [bar]: 52.0
Check valve, CHV-X 25, Direction: Straightway, Connection standard: ASME B 36.10M SCHEDULE 80
Connection material: Steel, Max. Working Pressure [bar]: 52.0
Check valve, CHV-X 100, SVL Flexline, Direction: Straightway, 100.0 mm, Connection standard: EN 10220, Max. Working Pressure [bar]: 52.0
Connection material: Steel, Inlet connection type: Butt weld
Check valve, CHV-X 125, SVL Flexline, Direction: Straightway, 125.0 mm, Connection standard: EN 10220, Max. Working Pressure [bar]: 52.0
Connection material: Steel, Inlet connection type: Butt weld
Check valve, CHV-X 50, SVL Flexline, Direction: Angleway, 50.0 mm, Connection standard: EN 10220, Max. Working Pressure [bar]: 52.0
Connection material: Steel, Inlet connection type: Butt weld
Check valve, CHV-X 65, SVL Flexline, Direction: Straightway, 65.0 mm, Connection standard: EN 10220, Max. Working Pressure [bar]: 52.0
Connection material: Steel, Inlet connection type: Butt weld
Check valve, CHV-X 65, SVL Flexline, Direction: Angleway, 65.0 mm, Connection standard: EN 10220, Max. Working Pressure [bar]: 52.0
Connection material: Steel, Inlet connection type: Butt weld
Check valve, CHV-X 80, SVL Flexline, Direction: Angleway, 80.0 mm, Connection standard: EN 10220, Max. Working Pressure [bar]: 52.0
Connection material: Steel, Inlet connection type: Butt weld
Check valve, CHV-X 100, SVL Flexline, Direction: Angleway, 100.0 mm, Connection standard: EN 10220, Max. Working Pressure [bar]: 52.0
Connection material: Steel, Inlet connection type: Butt weld
Check valve, CHV-X 50, SVL Flexline, Direction: Straightway, 50.0 mm, Connection standard: EN 10220, Max. Working Pressure [bar]: 52.0
Connection material: Steel, Inlet connection type: Butt weld