Did you mean
Shows 94 product(s)
Flange set, Flange, 25 mm, Butt weld
Connection standard: ASME B 36.10M SCHEDULE 80, Material Spec.: Steel, Used for product: TEVA 85; FA 20; EVRA 20 - 25; PMC 5 -20; EVR 20 - 25; EVR 20-25; TEA 85; TEAQ 85; TEAT 85; PM 5 - 25; PMFH 80; PMFL 80
Flange set, Flange, 32 mm, Butt weld
Connection standard: ASME B 36.10M SCHEDULE 80, Material Spec.: Steel, Used for product: TEVA 85; FA 20; EVRA 20 - 25; PMC 5 -20; EVR 20 - 25; EVR 20-25; TEA 85; TEAQ 85; TEAT 85; PM 5 - 25; PMFH 80; PMFL 80
Valve station, ICF 15 EVRAT, 15 mm, Connection standard: NA
Connection size [mm]: 15, Connection type: Flange, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 42.0, Temperature range [°C]: -40 - 105
Valve station, ICF 20 EVRAT, 20 mm, Connection standard: NA
Connection size [mm]: 20, Connection type: Flange, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 42.0, Temperature range [°C]: -40 - 105
Valve station, ICF 20 EVRAT, 20 mm, Connection standard: NA
Connection size [mm]: 20, Connection type: Flange, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 42.0, Temperature range [°C]: -40 - 105